??
CAD model selection
MKRS2500A-LP pneumatic clamping element
HELP_VARIABLE
Company
Zimmer Group
Description
MKRS passive pneumatic clamping element with spring-loaded energy storage - opened with pressure
Bill of material
MKRS2500A-LP pneumatic clamping element
BESTELLNUM
item number clamping element
MKRS2500A-LP
GROESSE
size of shaft
25
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
650 N
HALTEMOMENT
static holding torque
8 N*m
BDRUCKMIN
min. operating pressure
4.0 bar
BDRUCKMAX
max. operating pressure
6.5 bar
RICHT
installation way
from above
OW
Clamping width
25 mm
E
casing height
43.0 mm
A
width
77.0 mm
B
overall length
63.0 mm
X
shaft center / fixing surface
30.0 mm
A1
fixing holes/width
60 mm
A2
air filter
5 mm
B1
length of casing
42.0 mm
B2
fixing holes/length
20 mm
B3
fixing holes/length
15.0 mm
B4
cap position
30.0 mm
G
fastening screw thread
M10
H
depth of fastening screw thread
12.0 mm
X1
air connection horizontal
25.0 mm
Y1
air connection vertical
12.0 mm
X2
air filter horizontal
5.0 mm
Y2
air filter vertical
12.0 mm
F
Ø airfilter
8.0 mm
W1
SW Luftfilter
7
G1
air connection
M5
K
cap diameter
22.0 mm
PLUS
PLUS-connection
without PLUS-connection
Classifications
CNS
Object Properties:
Order Number: MKRS2500A-LP