??
CAD model selection
MKRS2000A-LP pneumatic clamping element
HELP_VARIABLE
Company
Zimmer Group
Description
MKRS passive pneumatic clamping element with spring-loaded energy storage - opened with pressure
Bill of material
MKRS2000A-LP pneumatic clamping element
BESTELLNUM
item number clamping element
MKRS2000A-LP
GROESSE
size of shaft
20
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
500 N
HALTEMOMENT
static holding torque
5 N*m
BDRUCKMIN
min. operating pressure
4.0 bar
BDRUCKMAX
max. operating pressure
6.5 bar
RICHT
installation way
from above
OW
Clamping width
20 mm
E
casing height
38.0 mm
A
width
66.0 mm
B
overall length
60.0 mm
X
shaft center / fixing surface
25.0 mm
A1
fixing holes/width
45 mm
A2
air filter
5 mm
B1
length of casing
38.0 mm
B2
fixing holes/length
18 mm
B3
fixing holes/length
13.0 mm
B4
cap position
25.0 mm
G
fastening screw thread
M8
H
depth of fastening screw thread
10.0 mm
X1
air connection horizontal
22.0 mm
Y1
air connection vertical
10.0 mm
X2
air filter horizontal
5.0 mm
Y2
air filter vertical
10.0 mm
F
Ø airfilter
8.0 mm
W1
SW Luftfilter
7
G1
air connection
M5
K
cap diameter
20.0 mm
PLUS
PLUS-connection
without PLUS-connection
Classifications
CNS
Object Properties:
Order Number: MKRS2000A-LP