??
CAD模型选择
MK5503MR-PMK55-10-Thomson522-512..C-55
HELP_VARIABLE
公司
Zimmer Group
描述
MK active pneumatic clamping - closed with pressure
明细表
MK5503MR-PMK55-10-Thomson522-512..C-55
BESTELLNUM
item number clamping element
MK5503MR
ADAPTERPLA
item number distance plate
PMK55-10
VERFUEGBARKEIT
availability
standard
PDF1
data sheet
PDF data sheet
PDF2
assembly instructions
PDF installation instructions
PDF3
description
PDF description
SCHIENHERS
guide rail manufacturer
Thomson
SCHIENTYP
type of guide rail
522
GROESSE
size
55
WAGENTYP
type of carriage
512..C
ABDECKBAND
cover strip usable
yes
HALTEKRAFT
holding force
2250 N
BDRUCK
operating pressure
6.0 bar
BDRUCKMAX
max. operating pressure
6.5 bar
RICHT
installation way
from front
OW
Klemmbreite
35.00 mm
D
fastening surface/rail base
80.0 mm
T
thickness of distance plate
10.0 mm
A
width
128.0 mm
B1
length of casing
49.0 mm
C
clearance
13.0 mm
X
fastening surface/rail base without adapting plate
70.0 mm
E
casing height
57.0 mm
A1
fixing holes/width
30 mm
A2
air filter
5.0 mm
B2
fixing holes/length
30 mm
B3
fixing holes/length
9.5 mm
G
fastening screw thread
M10
H
depth of the fastening screw thread
15.0 mm
F
Ø airfilter
8 mm
W1
SW Luftfilter
7
G1
air connection
M5
X1
air filter horizontal
29.5 mm
Y1
air filter vertical
17.0 mm
X2
air connection horizontal
19.5 mm
Y2
air connection vertical
17.0 mm
分类
CNS
Object Properties:
Order Number: MK5503MR-PMK55-10-Thomson522-512..C-55
REACH认证: Yes
RoHS认证: Yes
相关附件
    没有相关可用设备
Preview - Generation
预览
3D
尺寸标注
2D
模型参数已修改,与当前预览不符.请点击“刷新预览”获取最新状态.