??
CAD模型选择
MK2502R-PMK25-6-INATSX-E(RUE)-RWU..-D-HL-FE-25
HELP_VARIABLE
公司
Zimmer Group
描述
MK active pneumatic clamping - closed with pressure
明细表
MK2502R-PMK25-6-INATSX-E(RUE)-RWU..-D-HL-FE-25
BESTELLNUM
item number clamping element
MK2502R
ADAPTERPLA
item number distance plate
PMK25-6
VERFUEGBARKEIT
availability
standard
PDF1
data sheet
PDF data sheet
PDF2
assembly instructions
PDF installation instructions
PDF3
description
PDF description
SCHIENHERS
guide rail manufacturer
INA
SCHIENTYP
type of guide rail
TSX-E(RUE)
GROESSE
size
25
WAGENTYP
type of carriage
RWU..-D-HL-FE
ABDECKBAND
cover strip usable
yes
HALTEKRAFT
holding force
1200 N
BDRUCK
operating pressure
6.0 bar
BDRUCKMAX
max. operating pressure
6.5 bar
RICHT
installation way
from front
OW
Klemmbreite
14.60 mm
D
fastening surface/rail base
40.0 mm
T
thickness of distance plate
6.0 mm
A
width
75.0 mm
B1
length of casing
35.0 mm
C
clearance
6.0 mm
X
fastening surface/rail base without adapting plate
34.0 mm
E
casing height
28.0 mm
A1
fixing holes/width
20 mm
A2
air filter
5.0 mm
B2
fixing holes/length
20 mm
B3
fixing holes/length
5.0 mm
G
fastening screw thread
M6
H
depth of the fastening screw thread
8.0 mm
F
Ø airfilter
8 mm
W1
SW Luftfilter
7
G1
air connection
M5
X1
air filter horizontal
30.5 mm
Y1
air filter vertical
4.7 mm
X2
air connection horizontal
17.5 mm
Y2
air connection vertical
4.7 mm
分类
CNS
Object Properties:
Order Number: MK2502R-PMK25-6-INATSX-E(RUE)-RWU..-D-HL-FE-25
REACH认证: Yes
RoHS认证: Yes
相关附件
    没有相关可用设备
Preview - Generation
预览
3D
尺寸标注
2D
模型参数已修改,与当前预览不符.请点击“刷新预览”获取最新状态.