??
CAD模型选择
MK3514E-PMIMSR-MSR..E-35
HELP_VARIABLE
公司
Zimmer Group
描述
MK active pneumatic clamping - closed with pressure
明细表
MK3514E-PMIMSR-MSR..E-35
BESTELLNUM
item number clamping element
MK3514E
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
PMI
SCHIENTYP
type of guide rail
MSR
GROESSE
size
35
WAGENTYP
type of carriage
MSR..E
ABDECKBAND
cover strip usable
yes
HALTEKRAFT
holding force
2000 N
BDRUCK
operating pressure
6.0 bar
BDRUCKMAX
max. operating pressure
6.5 bar
RICHT
installation way
from front
OW
Klemmbreite
22.60 mm
D
fastening surface/rail base
48.0 mm
T
thickness of distance plate
mm
A
width
100.0 mm
B1
length of casing
39.0 mm
C
clearance
4.0 mm
X
fastening surface/rail base without adapting plate
48.0 mm
E
casing height
44.0 mm
A1
fixing holes/width
24 mm
A2
air filter
5.0 mm
B2
fixing holes/length
24 mm
B3
fixing holes/length
7.5 mm
G
fastening screw thread
M8
H
depth of the fastening screw thread
10.0 mm
F
Ø airfilter
8 mm
W1
SW Luftfilter
7
G1
air connection
M5
X1
air filter horizontal
24.5 mm
Y1
air filter vertical
12.0 mm
X2
air connection horizontal
14.5 mm
Y2
air connection vertical
11.0 mm
分类
CNS
Object Properties:
Order Number: MK3514E-PMIMSR-MSR..E-35
REACH认证: Yes
RoHS认证: Yes
相关附件
    没有相关可用设备
Preview - Generation
预览
3D
尺寸标注
2D
模型参数已修改,与当前预览不符.请点击“刷新预览”获取最新状态.