??
CAD model selection
MK2005KN-Bosch RexrothR16..(Kugel)-R1663 (FKN)-20
HELP_VARIABLE
Company
Zimmer Group
Description
MK active pneumatic clamping - closed with pressure
Bill of material
MK2005KN-Bosch RexrothR16..(Kugel)-R1663 (FKN)-20
BESTELLNUM
item number clamping element
MK2005KN
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
Bosch Rexroth
SCHIENTYP
type of guide rail
R16..(ball)
GROESSE
size
20
WAGENTYP
type of carriage
R1663 (FKN)
ABDECKBAND
cover strip usable
yes
HALTEKRAFT
holding force
650 N
BDRUCK
operating pressure
6.0 bar
BDRUCKMAX
max. operating pressure
6.5 bar
RICHT
installation way
from front
OW
Clamping width
11.80 mm
D
fastening surface/rail base
28.0 mm
T
thickness of distance plate
mm
A
width
60.0 mm
B1
length of casing
39.0 mm
C
clearance
3.0 mm
X
fastening surface/rail base without adapting plate
28.0 mm
E
casing height
25.0 mm
A1
fixing holes/width
15 mm
A2
air filter
5.0 mm
B2
fixing holes/length
12 mm
B3
fixing holes/length
13.5 mm
G
fastening screw thread
M4
H
depth of the fastening screw thread
4.5 mm
F
Ø airfilter
8 mm
W1
SW Luftfilter
7
G1
air connection
M5
X1
air filter horizontal
31.0 mm
Y1
air filter vertical
5.0 mm
X2
air connection horizontal
7.0 mm
Y2
air connection vertical
5.0 mm
Classifications
CNS
Object Properties:
Order Number: MK2005KN-Bosch RexrothR16..(Kugel)-R1663 (FKN)-20