??
Wybór modelu CAD
MK2001E-THKSRG-SRG..A-20
HELP_VARIABLE
Firma
Zimmer Group
Opis
MK active pneumatic clamping - closed with pressure
Lista materiałowa
MK2001E-THKSRG-SRG..A-20
BESTELLNUM
item number clamping element
MK2001E
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
SRG
GROESSE
size
20
WAGENTYP
type of carriage
SRG..A
ABDECKBAND
cover strip usable
no
HALTEKRAFT
holding force
1000 N
BDRUCK
operating pressure
6.0 bar
BDRUCKMAX
max. operating pressure
6.5 bar
RICHT
installation way
from front
OW
Klemmbreite
12.40 mm
D
fastening surface/rail base
30.0 mm
T
thickness of distance plate
mm
A
width
66.0 mm
B1
length of casing
39.0 mm
C
clearance
3.0 mm
X
fastening surface/rail base without adapting plate
30.0 mm
E
casing height
27.0 mm
A1
fixing holes/width
20 mm
A2
air filter
5.0 mm
B2
fixing holes/length
20 mm
B3
fixing holes/length
9.0 mm
G
fastening screw thread
M6
H
depth of the fastening screw thread
6.0 mm
F
Ø airfilter
8 mm
W1
SW Luftfilter
7
G1
air connection
M5
X1
air filter horizontal
34.5 mm
Y1
air filter vertical
6.0 mm
X2
air connection horizontal
17.3 mm
Y2
air connection vertical
4.5 mm
Klasyfikacje
CNS
Object Properties:
Order Number: MK2001E-THKSRG-SRG..A-20
Certificate REACH: Yes
Certificate RoHS: Yes
Powiązane wyposażenie
    No related equipment available
Preview - Generation
Podgląd
3D
Wymiar
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.