??
Wybór modelu CAD
MK4501A-NSKLH(L1H)-LAA...FLZ-45
HELP_VARIABLE
Firma
Zimmer Group
Opis
MK active pneumatic clamping - closed with pressure
Lista materiałowa
MK4501A-NSKLH(L1H)-LAA...FLZ-45
BESTELLNUM
item number clamping element
MK4501A
ADAPTERPLA
item number distance plate
VERFUEGBARKEIT
availability
standard
PDF1
data sheet
PDF data sheet
PDF2
assembly instructions
PDF installation instructions
PDF3
description
PDF description
SCHIENHERS
guide rail manufacturer
NSK
SCHIENTYP
type of guide rail
LH(L1H)
GROESSE
size
45
WAGENTYP
type of carriage
LAA...FLZ
ABDECKBAND
cover strip usable
yes
HALTEKRAFT
holding force
2250 N
BDRUCK
operating pressure
6.0 bar
BDRUCKMAX
max. operating pressure
6.5 bar
RICHT
installation way
from above
OW
Klemmbreite
45.00 mm
D
fastening surface/rail base
60.0 mm
T
thickness of distance plate
mm
A
width
120.0 mm
B1
length of casing
49.0 mm
C
clearance
16.5 mm
X
fastening surface/rail base without adapting plate
60.0 mm
E
casing height
43.5 mm
A1
fixing holes/width
26 mm
A2
air filter
5.0 mm
B2
fixing holes/length
26 mm
B3
fixing holes/length
11.5 mm
G
fastening screw thread
M10
H
depth of the fastening screw thread
15.0 mm
F
Ø airfilter
8 mm
W1
SW Luftfilter
7
G1
air connection
M5
X1
air filter horizontal
29.5 mm
Y1
air filter vertical
11.0 mm
X2
air connection horizontal
19.5 mm
Y2
air connection vertical
11.0 mm
Klasyfikacje
CNS
Object Properties:
Order Number: MK4501A-NSKLH(L1H)-LAA...FLZ-45
Certificate REACH: Yes
Certificate RoHS: Yes
Powiązane wyposażenie
    No related equipment available
Preview - Generation
Podgląd
3D
Wymiar
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.