??
Wybór modelu CAD
MK1501A-PMK15-4-THKHSR-HSR..R-15
HELP_VARIABLE
Firma
Zimmer Group
Opis
MK active pneumatic clamping - closed with pressure
Lista materiałowa
MK1501A-PMK15-4-THKHSR-HSR..R-15
BESTELLNUM
item number clamping element
MK1501A
ADAPTERPLA
item number distance plate
PMK15-4
VERFUEGBARKEIT
availability
standard
PDF1
data sheet
PDF data sheet
PDF2
assembly instructions
PDF installation instructions
PDF3
description
PDF description
SCHIENHERS
guide rail manufacturer
THK
SCHIENTYP
type of guide rail
HSR
GROESSE
size
15
WAGENTYP
type of carriage
HSR..R
ABDECKBAND
cover strip usable
yes
HALTEKRAFT
holding force
650 N
BDRUCK
operating pressure
6.0 bar
BDRUCKMAX
max. operating pressure
6.5 bar
RICHT
installation way
from above
OW
Klemmbreite
15.00 mm
D
fastening surface/rail base
28.0 mm
T
thickness of distance plate
4.0 mm
A
width
55.0 mm
B1
length of casing
39.0 mm
C
clearance
2.5 mm
X
fastening surface/rail base without adapting plate
24.0 mm
E
casing height
21.5 mm
A1
fixing holes/width
15 mm
A2
air filter
5.0 mm
B2
fixing holes/length
15 mm
B3
fixing holes/length
15.5 mm
G
fastening screw thread
M4
H
depth of the fastening screw thread
4.5 mm
F
Ø airfilter
8 mm
W1
SW Luftfilter
7
G1
air connection
M5
X1
air filter horizontal
34.0 mm
Y1
air filter vertical
17.0 mm
X2
air connection horizontal
34.0 mm
Y2
air connection vertical
6.1 mm
Klasyfikacje
CNS
Object Properties:
Order Number: MK1501A-PMK15-4-THKHSR-HSR..R-15
Certificate REACH: Yes
Certificate RoHS: Yes
Powiązane wyposażenie
    No related equipment available
Preview - Generation
Podgląd
3D
Wymiar
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.