??
CAD model selection
MK3502K-PMK35-11-INATKVD(KUVE)-KWVE..-B-HL-35
HELP_VARIABLE
Company
Zimmer Group
Description
MK active pneumatic clamping - closed with pressure
Bill of material
MK3502K-PMK35-11-INATKVD(KUVE)-KWVE..-B-HL-35
BESTELLNUM
item number clamping element
MK3502K
ADAPTERPLA
item number distance plate
PMK35-11
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
INA
SCHIENTYP
type of guide rail
TKVD(KUVE)
GROESSE
size
35
WAGENTYP
type of carriage
KWVE..-B-HL
ABDECKBAND
cover strip usable
yes
HALTEKRAFT
holding force
2000 N
BDRUCK
operating pressure
6.0 bar
BDRUCKMAX
max. operating pressure
6.5 bar
RICHT
installation way
from above
OW
Clamping width
29.50 mm
D
fastening surface/rail base
55.0 mm
T
thickness of distance plate
11.0 mm
A
width
100.0 mm
B1
length of casing
39.0 mm
C
clearance
7.5 mm
X
fastening surface/rail base without adapting plate
44.0 mm
E
casing height
36.5 mm
A1
fixing holes/width
24 mm
A2
air filter
5.0 mm
B2
fixing holes/length
24 mm
B3
fixing holes/length
7.5 mm
G
fastening screw thread
M8
H
depth of the fastening screw thread
10.0 mm
F
Ø airfilter
8 mm
W1
SW Luftfilter
7
G1
air connection
M5
X1
air filter horizontal
20.0 mm
Y1
air filter vertical
5.2 mm
X2
air connection horizontal
9.0 mm
Y2
air connection vertical
5.2 mm
Classifications
CNS
Object Properties:
Order Number: MK3502K-PMK35-11-INATKVD(KUVE)-KWVE..-B-HL-35