??
CAD model selection
MK2501G-THKGSR-GSR..V-25
HELP_VARIABLE
Company
Zimmer Group
Description
MK active pneumatic clamping - closed with pressure
Bill of material
MK2501G-THKGSR-GSR..V-25
BESTELLNUM
item number clamping element
MK2501G
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
THK
SCHIENTYP
type of guide rail
GSR
GROESSE
size
25
WAGENTYP
type of carriage
GSR..V
ABDECKBAND
cover strip usable
yes
HALTEKRAFT
holding force
1200 N
BDRUCK
operating pressure
6.0 bar
BDRUCKMAX
max. operating pressure
6.5 bar
RICHT
installation way
from above
OW
Clamping width
23.00 mm
D
fastening surface/rail base
30.0 mm
T
thickness of distance plate
mm
A
width
75.0 mm
B1
length of casing
54.0 mm
C
clearance
5.0 mm
X
fastening surface/rail base without adapting plate
30.0 mm
E
casing height
25.0 mm
A1
fixing holes/width
20 mm
A2
air filter
5.0 mm
B2
fixing holes/length
20 mm
B3
fixing holes/length
22.0 mm
G
fastening screw thread
M6
H
depth of the fastening screw thread
8.0 mm
F
Ø airfilter
8 mm
W1
SW Luftfilter
7
G1
air connection
M5
X1
air filter horizontal
49.0 mm
Y1
air filter vertical
6.0 mm
X2
air connection horizontal
5.0 mm
Y2
air connection vertical
5.0 mm
Classifications
CNS
Object Properties:
Order Number: MK2501G-THKGSR-GSR..V-25