??
CAD model selection
MK2005KB-Bosch RexrothR167..(Kugel breit)-R1671 (BNS)-20
HELP_VARIABLE
Company
Zimmer Group
Description
MK active pneumatic clamping - closed with pressure
Bill of material
MK2005KB-Bosch RexrothR167..(Kugel breit)-R1671 (BNS)-20
BESTELLNUM
item number clamping element
MK2005KB
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
Bosch Rexroth
SCHIENTYP
type of guide rail
R16..(ball wide)
GROESSE
size
20
WAGENTYP
type of carriage
R1671 (BNS)
ABDECKBAND
cover strip usable
yes
HALTEKRAFT
holding force
650 N
BDRUCK
operating pressure
6.0 bar
BDRUCKMAX
max. operating pressure
6.5 bar
RICHT
installation way
from front
OW
Clamping width
33.80 mm
D
fastening surface/rail base
27.0 mm
T
thickness of distance plate
mm
A
width
80.0 mm
B1
length of casing
39.0 mm
C
clearance
3.5 mm
X
fastening surface/rail base without adapting plate
27.0 mm
E
casing height
23.5 mm
A1
fixing holes/width
20 mm
A2
air filter
5.0 mm
B2
fixing holes/length
20 mm
B3
fixing holes/length
15.5 mm
G
fastening screw thread
M4
H
depth of the fastening screw thread
4.5 mm
F
Ø airfilter
8 mm
W1
SW Luftfilter
7
G1
air connection
M5
X1
air filter horizontal
31.0 mm
Y1
air filter vertical
5.0 mm
X2
air connection horizontal
4.5 mm
Y2
air connection vertical
5.0 mm
Classifications
CNS
Object Properties:
Order Number: MK2005KB-Bosch RexrothR167..(Kugel breit)-R1671 (BNS)-20