??
CAD모델 선택
MK6501N-NSKLA(L1A)-LAA..FL-65
HELP_VARIABLE
회사명
Zimmer Group
내용
MK active pneumatic clamping - closed with pressure
BOM
MK6501N-NSKLA(L1A)-LAA..FL-65
BESTELLNUM
item number clamping element
MK6501N
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
NSK
SCHIENTYP
type of guide rail
LA(L1A)
GROESSE
size
65
WAGENTYP
type of carriage
LAA..FL
ABDECKBAND
cover strip usable
yes
HALTEKRAFT
holding force
2250 N
BDRUCK
operating pressure
6.0 bar
BDRUCKMAX
max. operating pressure
6.5 bar
RICHT
installation way
from above
OW
Klemmbreite
63.00 mm
D
fastening surface/rail base
90.0 mm
T
thickness of distance plate
mm
A
width
138.0 mm
B1
length of casing
49.0 mm
C
clearance
31.0 mm
X
fastening surface/rail base without adapting plate
90.0 mm
E
casing height
59.0 mm
A1
fixing holes/width
30 mm
A2
air filter
5.0 mm
B2
fixing holes/length
30 mm
B3
fixing holes/length
9.5 mm
G
fastening screw thread
M10
H
depth of the fastening screw thread
11.0 mm
F
Ø airfilter
8 mm
W1
SW Luftfilter
7
G1
air connection
M5
X1
air filter horizontal
37.0 mm
Y1
air filter vertical
28.0 mm
X2
air connection horizontal
20.0 mm
Y2
air connection vertical
26.0 mm
분류
CNS
Object Properties:
Order Number: MK6501N-NSKLA(L1A)-LAA..FL-65
REACH 인증서: Yes
RoHS 인증서: Yes
관련장비
    사용 가능한 관련 장비가 없습니다.
미리보기 - 생성
프리뷰
3D
치수도
2D
미리보기가 더 이상 부품 구성을 나타내지 않습니다..새 미리보기를 생성해야합니다..