??
CAD모델 선택
MK5501F-PMK55-16-HIWINRG(QR)-RGH..HA-55
HELP_VARIABLE
회사명
Zimmer Group
내용
MK active pneumatic clamping - closed with pressure
BOM
MK5501F-PMK55-16-HIWINRG(QR)-RGH..HA-55
BESTELLNUM
item number clamping element
MK5501F
ADAPTERPLA
item number distance plate
PMK55-16
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
HIWIN
SCHIENTYP
type of guide rail
RG(QR)
GROESSE
size
55
WAGENTYP
type of carriage
RGH..HA
ABDECKBAND
cover strip usable
yes
HALTEKRAFT
holding force
2250 N
BDRUCK
operating pressure
6.0 bar
BDRUCKMAX
max. operating pressure
6.5 bar
RICHT
installation way
from front
OW
Klemmbreite
38.00 mm
D
fastening surface/rail base
80.0 mm
T
thickness of distance plate
16.0 mm
A
width
128.0 mm
B1
length of casing
49.0 mm
C
clearance
11.0 mm
X
fastening surface/rail base without adapting plate
64.0 mm
E
casing height
53.0 mm
A1
fixing holes/width
30 mm
A2
air filter
5.0 mm
B2
fixing holes/length
30 mm
B3
fixing holes/length
9.5 mm
G
fastening screw thread
M10
H
depth of the fastening screw thread
15.0 mm
F
Ø airfilter
8 mm
W1
SW Luftfilter
7
G1
air connection
M5
X1
air filter horizontal
29.5 mm
Y1
air filter vertical
10.0 mm
X2
air connection horizontal
19.5 mm
Y2
air connection vertical
10.0 mm
분류
CNS
Object Properties:
Order Number: MK5501F-PMK55-16-HIWINRG(QR)-RGH..HA-55
REACH 인증서: Yes
RoHS 인증서: Yes
관련장비
    사용 가능한 관련 장비가 없습니다.
미리보기 - 생성
프리뷰
3D
치수도
2D
미리보기가 더 이상 부품 구성을 나타내지 않습니다..새 미리보기를 생성해야합니다..