??
CAD모델 선택
MK5501A-PMK55-6-THKSHS-SHS..LV-55
HELP_VARIABLE
회사명
Zimmer Group
내용
MK active pneumatic clamping - closed with pressure
BOM
MK5501A-PMK55-6-THKSHS-SHS..LV-55
BESTELLNUM
item number clamping element
MK5501A
ADAPTERPLA
item number distance plate
PMK55-6
VERFUEGBARKEIT
availability
standard
PDF1
data sheet
PDF data sheet
PDF2
assembly instructions
PDF installation instructions
PDF3
description
PDF description
SCHIENHERS
guide rail manufacturer
THK
SCHIENTYP
type of guide rail
SHS
GROESSE
size
55
WAGENTYP
type of carriage
SHS..LV
ABDECKBAND
cover strip usable
yes
HALTEKRAFT
holding force
2250 N
BDRUCK
operating pressure
6.0 bar
BDRUCKMAX
max. operating pressure
6.5 bar
RICHT
installation way
from above
OW
Klemmbreite
53.00 mm
D
fastening surface/rail base
70.0 mm
T
thickness of distance plate
6.0 mm
A
width
128.0 mm
B1
length of casing
49.0 mm
C
clearance
15.5 mm
X
fastening surface/rail base without adapting plate
64.0 mm
E
casing height
48.5 mm
A1
fixing holes/width
30 mm
A2
air filter
5.0 mm
B2
fixing holes/length
30 mm
B3
fixing holes/length
9.5 mm
G
fastening screw thread
M10
H
depth of the fastening screw thread
18.0 mm
F
Ø airfilter
8 mm
W1
SW Luftfilter
7
G1
air connection
M5
X1
air filter horizontal
29.5 mm
Y1
air filter vertical
14.5 mm
X2
air connection horizontal
19.5 mm
Y2
air connection vertical
14.5 mm
분류
CNS
Object Properties:
Order Number: MK5501A-PMK55-6-THKSHS-SHS..LV-55
REACH 인증서: Yes
RoHS 인증서: Yes
관련장비
    사용 가능한 관련 장비가 없습니다.
미리보기 - 생성
프리뷰
3D
치수도
2D
미리보기가 더 이상 부품 구성을 나타내지 않습니다..새 미리보기를 생성해야합니다..