??
CAD모델 선택
MK3501A-PMK35-3-THKHSR-HSR..CAM-35
HELP_VARIABLE
회사명
Zimmer Group
내용
MK active pneumatic clamping - closed with pressure
BOM
MK3501A-PMK35-3-THKHSR-HSR..CAM-35
BESTELLNUM
item number clamping element
MK3501A
ADAPTERPLA
item number distance plate
PMK35-3
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
THK
SCHIENTYP
type of guide rail
HSR
GROESSE
size
35
WAGENTYP
type of carriage
HSR..CAM
ABDECKBAND
cover strip usable
yes
HALTEKRAFT
holding force
2000 N
BDRUCK
operating pressure
6.0 bar
BDRUCKMAX
max. operating pressure
6.5 bar
RICHT
installation way
from above
OW
Klemmbreite
34.00 mm
D
fastening surface/rail base
48.0 mm
T
thickness of distance plate
3.0 mm
A
width
100.0 mm
B1
length of casing
39.0 mm
C
clearance
8.5 mm
X
fastening surface/rail base without adapting plate
45.0 mm
E
casing height
36.5 mm
A1
fixing holes/width
24 mm
A2
air filter
5.0 mm
B2
fixing holes/length
24 mm
B3
fixing holes/length
7.5 mm
G
fastening screw thread
M8
H
depth of the fastening screw thread
10.0 mm
F
Ø airfilter
8 mm
W1
SW Luftfilter
7
G1
air connection
M5
X1
air filter horizontal
20.0 mm
Y1
air filter vertical
5.2 mm
X2
air connection horizontal
9.0 mm
Y2
air connection vertical
5.2 mm
분류
CNS
Object Properties:
Order Number: MK3501A-PMK35-3-THKHSR-HSR..CAM-35
REACH 인증서: Yes
RoHS 인증서: Yes
관련장비
    사용 가능한 관련 장비가 없습니다.
미리보기 - 생성
프리뷰
3D
치수도
2D
미리보기가 더 이상 부품 구성을 나타내지 않습니다..새 미리보기를 생성해야합니다..