??
CAD모델 선택
MK2501S-PMK25-5-THKHDR-HDR..C-25
HELP_VARIABLE
회사명
Zimmer Group
내용
MK active pneumatic clamping - closed with pressure
BOM
MK2501S-PMK25-5-THKHDR-HDR..C-25
BESTELLNUM
item number clamping element
MK2501S
ADAPTERPLA
item number distance plate
PMK25-5
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
THK
SCHIENTYP
type of guide rail
HDR
GROESSE
size
25
WAGENTYP
type of carriage
HDR..C
ABDECKBAND
cover strip usable
yes
HALTEKRAFT
holding force
1200 N
BDRUCK
operating pressure
6.0 bar
BDRUCKMAX
max. operating pressure
6.5 bar
RICHT
installation way
from front
OW
Klemmbreite
15.10 mm
D
fastening surface/rail base
36.0 mm
T
thickness of distance plate
5.0 mm
A
width
75.0 mm
B1
length of casing
35.0 mm
C
clearance
3.5 mm
X
fastening surface/rail base without adapting plate
31.0 mm
E
casing height
27.5 mm
A1
fixing holes/width
20 mm
A2
air filter
5.0 mm
B2
fixing holes/length
20 mm
B3
fixing holes/length
5.0 mm
G
fastening screw thread
M6
H
depth of the fastening screw thread
7.5 mm
F
Ø airfilter
8 mm
W1
SW Luftfilter
7
G1
air connection
M5
X1
air filter horizontal
30.5 mm
Y1
air filter vertical
4.7 mm
X2
air connection horizontal
17.5 mm
Y2
air connection vertical
4.7 mm
분류
CNS
Object Properties:
Order Number: MK2501S-PMK25-5-THKHDR-HDR..C-25
REACH 인증서: Yes
RoHS 인증서: Yes
관련장비
    사용 가능한 관련 장비가 없습니다.
미리보기 - 생성
프리뷰
3D
치수도
2D
미리보기가 더 이상 부품 구성을 나타내지 않습니다..새 미리보기를 생성해야합니다..