??
CAD모델 선택
MK2014D-PMK20-2-A-CPCHRC(HRU)-HRC-FL-20
HELP_VARIABLE
회사명
Zimmer Group
내용
MK active pneumatic clamping - closed with pressure
BOM
MK2014D-PMK20-2-A-CPCHRC(HRU)-HRC-FL-20
BESTELLNUM
item number clamping element
MK2014D
ADAPTERPLA
item number distance plate
PMK20-2-A
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
CPC
SCHIENTYP
type of guide rail
HRC(HRU)
GROESSE
size
20
WAGENTYP
type of carriage
HRC-FL
ABDECKBAND
cover strip usable
yes
HALTEKRAFT
holding force
700 N
BDRUCK
operating pressure
6.0 bar
BDRUCKMAX
max. operating pressure
6.5 bar
RICHT
installation way
from above
OW
Klemmbreite
16.75 mm
D
fastening surface/rail base
30.0 mm
T
thickness of distance plate
2.0 mm
A
width
66.0 mm
B1
length of casing
39.0 mm
C
clearance
3.5 mm
X
fastening surface/rail base without adapting plate
28.0 mm
E
casing height
24.5 mm
A1
fixing holes/width
20 mm
A2
air filter
6.0 mm
B2
fixing holes/length
20 mm
B3
fixing holes/length
10.0 mm
G
fastening screw thread
M5
H
depth of the fastening screw thread
4.2 mm
F
Ø airfilter
8 mm
W1
SW Luftfilter
7
G1
air connection
M5
X1
air filter horizontal
35.0 mm
Y1
air filter vertical
21.0 mm
X2
air connection horizontal
34.0 mm
Y2
air connection vertical
5.2 mm
분류
CNS
Object Properties:
Order Number: MK2014D-PMK20-2-A-CPCHRC(HRU)-HRC-FL-20
REACH 인증서: Yes
RoHS 인증서: Yes
관련장비
    사용 가능한 관련 장비가 없습니다.
미리보기 - 생성
프리뷰
3D
치수도
2D
미리보기가 더 이상 부품 구성을 나타내지 않습니다..새 미리보기를 생성해야합니다..