??
CAD모델 선택
MK2001G-THKGSR-GSR..V-20
HELP_VARIABLE
회사명
Zimmer Group
내용
MK active pneumatic clamping - closed with pressure
BOM
MK2001G-THKGSR-GSR..V-20
BESTELLNUM
item number clamping element
MK2001G
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
THK
SCHIENTYP
type of guide rail
GSR
GROESSE
size
20
WAGENTYP
type of carriage
GSR..V
ABDECKBAND
cover strip usable
yes
HALTEKRAFT
holding force
650 N
BDRUCK
operating pressure
6.0 bar
BDRUCKMAX
max. operating pressure
6.5 bar
RICHT
installation way
from above
OW
Klemmbreite
20.00 mm
D
fastening surface/rail base
24.0 mm
T
thickness of distance plate
mm
A
width
60.0 mm
B1
length of casing
59.0 mm
C
clearance
4.5 mm
X
fastening surface/rail base without adapting plate
24.0 mm
E
casing height
19.5 mm
A1
fixing holes/width
15 mm
A2
air filter
5.0 mm
B2
fixing holes/length
25 mm
B3
fixing holes/length
22.0 mm
G
fastening screw thread
M5
H
depth of the fastening screw thread
6.0 mm
F
Ø airfilter
8 mm
W1
SW Luftfilter
7
G1
air connection
M5
X1
air filter horizontal
54.0 mm
Y1
air filter vertical
5.0 mm
X2
air connection horizontal
5.0 mm
Y2
air connection vertical
5.2 mm
분류
CNS
Object Properties:
Order Number: MK2001G-THKGSR-GSR..V-20
REACH 인증서: Yes
RoHS 인증서: Yes
관련장비
    사용 가능한 관련 장비가 없습니다.
미리보기 - 생성
프리뷰
3D
치수도
2D
미리보기가 더 이상 부품 구성을 나타내지 않습니다..새 미리보기를 생성해야합니다..