??
Selezione modello CAD
MK4501A-PMK45-16-THKSHS-SHS..LR-45
HELP_VARIABLE
Azienda
Zimmer Group
Descrizione
MK active pneumatic clamping - closed with pressure
Lista materiale
MK4501A-PMK45-16-THKSHS-SHS..LR-45
BESTELLNUM
item number clamping element
MK4501A
ADAPTERPLA
item number distance plate
PMK45-16
VERFUEGBARKEIT
availability
standard
PDF1
data sheet
PDF data sheet
PDF2
assembly instructions
PDF installation instructions
PDF3
description
PDF description
SCHIENHERS
guide rail manufacturer
THK
SCHIENTYP
type of guide rail
SHS
GROESSE
size
45
WAGENTYP
type of carriage
SHS..LR
ABDECKBAND
cover strip usable
yes
HALTEKRAFT
holding force
2250 N
BDRUCK
operating pressure
6.0 bar
BDRUCKMAX
max. operating pressure
6.5 bar
RICHT
installation way
from above
OW
Klemmbreite
45.00 mm
D
fastening surface/rail base
70.0 mm
T
thickness of distance plate
16.0 mm
A
width
120.0 mm
B1
length of casing
49.0 mm
C
clearance
10.5 mm
X
fastening surface/rail base without adapting plate
54.0 mm
E
casing height
43.5 mm
A1
fixing holes/width
26 mm
A2
air filter
5.0 mm
B2
fixing holes/length
26 mm
B3
fixing holes/length
11.5 mm
G
fastening screw thread
M10
H
depth of the fastening screw thread
15.0 mm
F
Ø airfilter
8 mm
W1
SW Luftfilter
7
G1
air connection
M5
X1
air filter horizontal
29.5 mm
Y1
air filter vertical
11.0 mm
X2
air connection horizontal
19.5 mm
Y2
air connection vertical
11.0 mm
Classificazioni
CNS
Object Properties:
Order Number: MK4501A-PMK45-16-THKSHS-SHS..LR-45
Certificazione REACH: Yes
Direttiva RoHS: Yes
Accessori consigliati
    Nessun accessorio disponibile
Preview - Generation
Anteprima
3D
Dimensione
2D
L'anteprima non rappresenta più la configurazione della parte.Genera una nuova anteprima.