??
Selezione modello CAD
MK1201A-IKOLRX(MX)-LRX-12
HELP_VARIABLE
Azienda
Zimmer Group
Descrizione
MK active pneumatic clamping - closed with pressure
Lista materiale
MK1201A-IKOLRX(MX)-LRX-12
BESTELLNUM
item number clamping element
MK1201A rail without cover tape
ADAPTERPLA
item number distance plate
VERFUEGBARKEIT
availability
standard
PDF1
data sheet
PDF data sheet
PDF2
assembly instructions
PDF installation instructions
PDF3
description
PDF description
SCHIENHERS
guide rail manufacturer
IKO
SCHIENTYP
type of guide rail
LRX(MX)
GROESSE
size
12
WAGENTYP
type of carriage
LRX
ABDECKBAND
cover strip usable
no
HALTEKRAFT
holding force
350 N
BDRUCK
operating pressure
6.0 bar
BDRUCKMAX
max. operating pressure
6.5 bar
RICHT
installation way
from above
OW
Klemmbreite
12.00 mm
D
fastening surface/rail base
19.0 mm
T
thickness of distance plate
mm
A
width
48.6 mm
B1
length of casing
50.0 mm
C
clearance
3.0 mm
X
fastening surface/rail base without adapting plate
19.0 mm
E
casing height
16.0 mm
A1
fixing holes/width
15 mm
A2
air filter
0.0 mm
B2
fixing holes/length
15 mm
B3
fixing holes/length
20.5 mm
G
fastening screw thread
M4
H
depth of the fastening screw thread
4.5 mm
F
Ø airfilter
0 mm
W1
SW Luftfilter
G1
air connection
M3
X1
air filter horizontal
39.0 mm
Y1
air filter vertical
5.0 mm
X2
air connection horizontal
46.0 mm
Y2
air connection vertical
3.9 mm
Classificazioni
CNS
Object Properties:
Order Number: MK1201A-IKOLRX(MX)-LRX-12
Certificazione REACH: Yes
Direttiva RoHS: Yes
Accessori consigliati
    Nessun accessorio disponibile
Preview - Generation
Anteprima
3D
Dimensione
2D
L'anteprima non rappresenta più la configurazione della parte.Genera una nuova anteprima.