??
Choix du modèle CAO
MK8501A-THKNRS-NRS..A-85
HELP_VARIABLE
Société / Etablissement
Zimmer Group
Description
MK active pneumatic clamping - closed with pressure
Nomenclature
MK8501A-THKNRS-NRS..A-85
BESTELLNUM
item number clamping element
MK8501A
ADAPTERPLA
item number distance plate
VERFUEGBARKEIT
availability
standard
PDF1
data sheet
PDF data sheet
PDF2
assembly instructions
PDF installation instructions
PDF3
description
PDF description
SCHIENHERS
guide rail manufacturer
THK
SCHIENTYP
type of guide rail
NRS
GROESSE
size
85
WAGENTYP
type of carriage
NRS..A
ABDECKBAND
cover strip usable
no
HALTEKRAFT
holding force
2250 N
BDRUCK
operating pressure
6.0 bar
BDRUCKMAX
max. operating pressure
6.5 bar
RICHT
installation way
from above
OW
Klemmbreite
85.00 mm
D
fastening surface/rail base
90.0 mm
T
thickness of distance plate
mm
A
width
160.0 mm
B1
length of casing
49.0 mm
C
clearance
23.0 mm
X
fastening surface/rail base without adapting plate
90.0 mm
E
casing height
67.0 mm
A1
fixing holes/width
30 mm
A2
air filter
5.0 mm
B2
fixing holes/length
30 mm
B3
fixing holes/length
9.5 mm
G
fastening screw thread
M10
H
depth of the fastening screw thread
15.0 mm
F
Ø airfilter
8 mm
W1
SW Luftfilter
7
G1
air connection
M5
X1
air filter horizontal
35.0 mm
Y1
air filter vertical
19.5 mm
X2
air connection horizontal
5.0 mm
Y2
air connection vertical
19.5 mm
Classifications
CNS
Object Properties:
Order Number: MK8501A-THKNRS-NRS..A-85
Certificat REACH: Yes
Certificat RoHS: Yes
Accessoires recommandés
    Pas de pièces détachées disponibles
Aperçus & Génération 3D
Aperçu
3D
Infos techniques
2D
L'aperçu ne représente plus la configuration actuelle de la pièce.Veuillez actualiser l'aperçu.