??
Choix du modèle CAO
MK6505A-Bosch RexrothR18..IMS(Rolle mit Messsystem)-R1851..IMS..-65
HELP_VARIABLE
Société / Etablissement
Zimmer Group
Description
MK active pneumatic clamping - closed with pressure
Nomenclature
MK6505A-Bosch RexrothR18..IMS(Rolle mit Messsystem)-R1851..IMS..-65
BESTELLNUM
item number clamping element
MK6505A
ADAPTERPLA
item number distance plate
VERFUEGBARKEIT
availability
standard
PDF1
data sheet
PDF data sheet
PDF2
assembly instructions
PDF installation instructions
PDF3
description
PDF description
SCHIENHERS
guide rail manufacturer
Bosch Rexroth
SCHIENTYP
type of guide rail
R18..IMS(Rolle mit Messsystem)
GROESSE
size
65
WAGENTYP
type of carriage
R1851..IMS..
ABDECKBAND
cover strip usable
no
HALTEKRAFT
holding force
2250 N
BDRUCK
operating pressure
6.0 bar
BDRUCKMAX
max. operating pressure
6.5 bar
RICHT
installation way
from above
OW
Klemmbreite
55.00 mm
D
fastening surface/rail base
90.0 mm
T
thickness of distance plate
mm
A
width
138.0 mm
B1
length of casing
49.0 mm
C
clearance
33.0 mm
X
fastening surface/rail base without adapting plate
90.0 mm
E
casing height
57.0 mm
A1
fixing holes/width
30 mm
A2
air filter
5.0 mm
B2
fixing holes/length
30 mm
B3
fixing holes/length
9.5 mm
G
fastening screw thread
M10
H
depth of the fastening screw thread
9.0 mm
F
Ø airfilter
8 mm
W1
SW Luftfilter
7
G1
air connection
M5
X1
air filter horizontal
37.0 mm
Y1
air filter vertical
26.0 mm
X2
air connection horizontal
20.0 mm
Y2
air connection vertical
24.0 mm
Classifications
CNS
Object Properties:
Order Number: MK6505A-Bosch RexrothR18..IMS(Rolle mit Messsystem)-R1851..IMS..-65
Certificat REACH: Yes
Certificat RoHS: Yes
Accessoires recommandés
    Pas de pièces détachées disponibles
Aperçus & Génération 3D
Aperçu
3D
Infos techniques
2D
L'aperçu ne représente plus la configuration actuelle de la pièce.Veuillez actualiser l'aperçu.