??
Choix du modèle CAO
MK3501A-PMK35-4-NSKLS(L1S)-LAA...ALZ-35
HELP_VARIABLE
Société / Etablissement
Zimmer Group
Description
MK active pneumatic clamping - closed with pressure
Nomenclature
MK3501A-PMK35-4-NSKLS(L1S)-LAA...ALZ-35
BESTELLNUM
item number clamping element
MK3501A
ADAPTERPLA
item number distance plate
PMK35-4
VERFUEGBARKEIT
availability
standard
PDF1
data sheet
PDF data sheet
PDF2
assembly instructions
PDF installation instructions
PDF3
description
PDF description
SCHIENHERS
guide rail manufacturer
NSK
SCHIENTYP
type of guide rail
LS(L1S)
GROESSE
size
35
WAGENTYP
type of carriage
LAA...ALZ
ABDECKBAND
cover strip usable
yes
HALTEKRAFT
holding force
2000 N
BDRUCK
operating pressure
6.0 bar
BDRUCKMAX
max. operating pressure
6.5 bar
RICHT
installation way
from above
OW
Klemmbreite
34.00 mm
D
fastening surface/rail base
48.0 mm
T
thickness of distance plate
4.0 mm
A
width
100.0 mm
B1
length of casing
39.0 mm
C
clearance
7.5 mm
X
fastening surface/rail base without adapting plate
44.0 mm
E
casing height
36.5 mm
A1
fixing holes/width
24 mm
A2
air filter
5.0 mm
B2
fixing holes/length
24 mm
B3
fixing holes/length
7.5 mm
G
fastening screw thread
M8
H
depth of the fastening screw thread
10.0 mm
F
Ø airfilter
8 mm
W1
SW Luftfilter
7
G1
air connection
M5
X1
air filter horizontal
20.0 mm
Y1
air filter vertical
5.2 mm
X2
air connection horizontal
9.0 mm
Y2
air connection vertical
5.2 mm
Classifications
CNS
Object Properties:
Order Number: MK3501A-PMK35-4-NSKLS(L1S)-LAA...ALZ-35
Certificat REACH: Yes
Certificat RoHS: Yes
Accessoires recommandés
    Pas de pièces détachées disponibles
Aperçus & Génération 3D
Aperçu
3D
Infos techniques
2D
L'aperçu ne représente plus la configuration actuelle de la pièce.Veuillez actualiser l'aperçu.