??
Choix du modèle CAO
MK3005AK-PMK30-3-Bosch RexrothR16..(Kugel)-R1621 (SNH)-30
HELP_VARIABLE
Société / Etablissement
Zimmer Group
Description
MK active pneumatic clamping - closed with pressure
Nomenclature
MK3005AK-PMK30-3-Bosch RexrothR16..(Kugel)-R1621 (SNH)-30
BESTELLNUM
item number clamping element
MK3005AK
ADAPTERPLA
item number distance plate
PMK30-3
VERFUEGBARKEIT
availability
standard
PDF1
data sheet
PDF data sheet
PDF2
assembly instructions
PDF installation instructions
PDF3
description
PDF description
SCHIENHERS
guide rail manufacturer
Bosch Rexroth
SCHIENTYP
type of guide rail
R16..(ball)
GROESSE
size
30
WAGENTYP
type of carriage
R1621 (SNH)
ABDECKBAND
cover strip usable
no
HALTEKRAFT
holding force
1750 N
BDRUCK
operating pressure
6.0 bar
BDRUCKMAX
max. operating pressure
6.5 bar
RICHT
installation way
from front
OW
Klemmbreite
18.00 mm
D
fastening surface/rail base
45.0 mm
T
thickness of distance plate
3.0 mm
A
width
90.0 mm
B1
length of casing
39.0 mm
C
clearance
3.5 mm
X
fastening surface/rail base without adapting plate
42.0 mm
E
casing height
38.5 mm
A1
fixing holes/width
22 mm
A2
air filter
5.0 mm
B2
fixing holes/length
22 mm
B3
fixing holes/length
8.5 mm
G
fastening screw thread
M8
H
depth of the fastening screw thread
9.0 mm
F
Ø airfilter
8 mm
W1
SW Luftfilter
7
G1
air connection
M5
X1
air filter horizontal
24.5 mm
Y1
air filter vertical
10.8 mm
X2
air connection horizontal
15.0 mm
Y2
air connection vertical
9.0 mm
Classifications
CNS
Object Properties:
Order Number: MK3005AK-PMK30-3-Bosch RexrothR16..(Kugel)-R1621 (SNH)-30
Certificat REACH: Yes
Certificat RoHS: Yes
Accessoires recommandés
    Pas de pièces détachées disponibles
Aperçus & Génération 3D
Aperçu
3D
Infos techniques
2D
L'aperçu ne représente plus la configuration actuelle de la pièce.Veuillez actualiser l'aperçu.