??
Choix du modèle CAO
MK3001A-IKOME-MET..SL-30
HELP_VARIABLE
Société / Etablissement
Zimmer Group
Description
MK active pneumatic clamping - closed with pressure
Nomenclature
MK3001A-IKOME-MET..SL-30
BESTELLNUM
item number clamping element
MK3001A
ADAPTERPLA
item number distance plate
VERFUEGBARKEIT
availability
standard
PDF1
data sheet
PDF data sheet
PDF2
assembly instructions
PDF installation instructions
PDF3
description
PDF description
SCHIENHERS
guide rail manufacturer
IKO
SCHIENTYP
type of guide rail
ME
GROESSE
size
30
WAGENTYP
type of carriage
MET..SL
ABDECKBAND
cover strip usable
yes
HALTEKRAFT
holding force
1750 N
BDRUCK
operating pressure
6.0 bar
BDRUCKMAX
max. operating pressure
6.5 bar
RICHT
installation way
from above
OW
Klemmbreite
28.00 mm
D
fastening surface/rail base
42.0 mm
T
thickness of distance plate
mm
A
width
90.0 mm
B1
length of casing
39.0 mm
C
clearance
7.0 mm
X
fastening surface/rail base without adapting plate
42.0 mm
E
casing height
35.0 mm
A1
fixing holes/width
22 mm
A2
air filter
5.0 mm
B2
fixing holes/length
22 mm
B3
fixing holes/length
8.5 mm
G
fastening screw thread
M8
H
depth of the fastening screw thread
10.0 mm
F
Ø airfilter
8 mm
W1
SW Luftfilter
7
G1
air connection
M5
X1
air filter horizontal
24.5 mm
Y1
air filter vertical
5.2 mm
X2
air connection horizontal
14.5 mm
Y2
air connection vertical
5.2 mm
Classifications
CNS
Object Properties:
Order Number: MK3001A-IKOME-MET..SL-30
Certificat REACH: Yes
Certificat RoHS: Yes
Accessoires recommandés
    Pas de pièces détachées disponibles
Aperçus & Génération 3D
Aperçu
3D
Infos techniques
2D
L'aperçu ne représente plus la configuration actuelle de la pièce.Veuillez actualiser l'aperçu.