??
Choix du modèle CAO
MK2503MR-PMK25-4-Ewellix(SKF)LLUH-LLUHC..R-25
HELP_VARIABLE
Société / Etablissement
Zimmer Group
Description
MK active pneumatic clamping - closed with pressure
Nomenclature
MK2503MR-PMK25-4-Ewellix(SKF)LLUH-LLUHC..R-25
BESTELLNUM
item number clamping element
MK2503MR
ADAPTERPLA
item number distance plate
PMK25-4
VERFUEGBARKEIT
availability
standard
PDF1
data sheet
PDF data sheet
PDF2
assembly instructions
PDF installation instructions
PDF3
description
PDF description
SCHIENHERS
guide rail manufacturer
Ewellix(SKF)
SCHIENTYP
type of guide rail
LLUH
GROESSE
size
25
WAGENTYP
type of carriage
LLUHC..R
ABDECKBAND
cover strip usable
yes
HALTEKRAFT
holding force
1200 N
BDRUCK
operating pressure
6.0 bar
BDRUCKMAX
max. operating pressure
6.5 bar
RICHT
installation way
from front
OW
Klemmbreite
15.00 mm
D
fastening surface/rail base
40.0 mm
T
thickness of distance plate
4.0 mm
A
width
75.0 mm
B1
length of casing
35.0 mm
C
clearance
3.5 mm
X
fastening surface/rail base without adapting plate
36.0 mm
E
casing height
32.5 mm
A1
fixing holes/width
20 mm
A2
air filter
5.0 mm
B2
fixing holes/length
20 mm
B3
fixing holes/length
5.0 mm
G
fastening screw thread
M6
H
depth of the fastening screw thread
8.0 mm
F
Ø airfilter
8 mm
W1
SW Luftfilter
7
G1
air connection
M5
X1
air filter horizontal
30.0 mm
Y1
air filter vertical
6.5 mm
X2
air connection horizontal
17.5 mm
Y2
air connection vertical
6.5 mm
Classifications
CNS
Object Properties:
Order Number: MK2503MR-PMK25-4-Ewellix(SKF)LLUH-LLUHC..R-25
Certificat REACH: Yes
Certificat RoHS: Yes
Accessoires recommandés
    Pas de pièces détachées disponibles
Aperçus & Génération 3D
Aperçu
3D
Infos techniques
2D
L'aperçu ne représente plus la configuration actuelle de la pièce.Veuillez actualiser l'aperçu.