??
Selección de modelo CAD
MK5001B-THKHRW-HRW..CA-50
HELP_VARIABLE
Empresa
Zimmer Group
Descripción
MK active pneumatic clamping - closed with pressure
Lista de materiales
MK5001B-THKHRW-HRW..CA-50
BESTELLNUM
item number clamping element
MK5001B
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
HRW
GROESSE
size
50
WAGENTYP
type of carriage
HRW..CA
ABDECKBAND
cover strip usable
yes
HALTEKRAFT
holding force
2000 N
BDRUCK
operating pressure
6.0 bar
BDRUCKMAX
max. operating pressure
6.5 bar
RICHT
installation way
from above
OW
Klemmbreite
90.00 mm
D
fastening surface/rail base
50.0 mm
T
thickness of distance plate
mm
A
width
156.0 mm
B1
length of casing
39.0 mm
C
clearance
4.5 mm
X
fastening surface/rail base without adapting plate
50.0 mm
E
casing height
45.5 mm
A1
fixing holes/width
60 mm
A2
air filter
5.0 mm
B2
fixing holes/length
20 mm
B3
fixing holes/length
9.5 mm
G
fastening screw thread
M10
H
depth of the fastening screw thread
10.0 mm
F
Ø airfilter
8 mm
W1
SW Luftfilter
7
G1
air connection
M5
X1
air filter horizontal
34.0 mm
Y1
air filter vertical
17.0 mm
X2
air connection horizontal
19.0 mm
Y2
air connection vertical
14.5 mm
Clasificaciones
CNS
Object Properties:
Order Number: MK5001B-THKHRW-HRW..CA-50