??
Selección de modelo CAD
MK3503MR-PMK35-7-SchneebergerMR-MRW..D-35
HELP_VARIABLE
Empresa
Zimmer Group
Descripción
MK active pneumatic clamping - closed with pressure
Lista de materiales
MK3503MR-PMK35-7-SchneebergerMR-MRW..D-35
BESTELLNUM
item number clamping element
MK3503MR
ADAPTERPLA
item number distance plate
PMK35-7
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
Schneeberger
SCHIENTYP
type of guide rail
MR
GROESSE
size
35
WAGENTYP
type of carriage
MRW..D
ABDECKBAND
cover strip usable
yes
HALTEKRAFT
holding force
2000 N
BDRUCK
operating pressure
6.0 bar
BDRUCKMAX
max. operating pressure
6.5 bar
RICHT
installation way
from front
OW
Klemmbreite
21.00 mm
D
fastening surface/rail base
55.0 mm
T
thickness of distance plate
7.0 mm
A
width
100.0 mm
B1
length of casing
39.0 mm
C
clearance
4.0 mm
X
fastening surface/rail base without adapting plate
48.0 mm
E
casing height
44.0 mm
A1
fixing holes/width
24 mm
A2
air filter
5.0 mm
B2
fixing holes/length
24 mm
B3
fixing holes/length
7.5 mm
G
fastening screw thread
M8
H
depth of the fastening screw thread
10.0 mm
F
Ø airfilter
8 mm
W1
SW Luftfilter
7
G1
air connection
M5
X1
air filter horizontal
24.5 mm
Y1
air filter vertical
12.0 mm
X2
air connection horizontal
14.5 mm
Y2
air connection vertical
11.0 mm
Clasificaciones
CNS
Object Properties:
Order Number: MK3503MR-PMK35-7-SchneebergerMR-MRW..D-35