??
CAD model selection
MK6501A-IKOLWH(MH)-LWHTG-65
HELP_VARIABLE
Company
Zimmer Group
Description
MK active pneumatic clamping - closed with pressure
Bill of material
MK6501A-IKOLWH(MH)-LWHTG-65
BESTELLNUM
item number clamping element
MK6501A
ADAPTERPLA
item number distance plate
VERFUEGBARKEIT
availability
standard
PDF1
data sheet
PDF data sheet
PDF2
assembly instructions
PDF installation instructions
PDF3
description
PDF description
SCHIENHERS
guide rail manufacturer
IKO
SCHIENTYP
type of guide rail
LWH(MH)
GROESSE
size
65
WAGENTYP
type of carriage
LWHTG
ABDECKBAND
cover strip usable
no
HALTEKRAFT
holding force
2250 N
BDRUCK
operating pressure
6.0 bar
BDRUCKMAX
max. operating pressure
6.5 bar
RICHT
installation way
from above
OW
Clamping width
63.00 mm
D
fastening surface/rail base
90.0 mm
T
thickness of distance plate
mm
A
width
138.0 mm
B1
length of casing
49.0 mm
C
clearance
27.0 mm
X
fastening surface/rail base without adapting plate
90.0 mm
E
casing height
63.0 mm
A1
fixing holes/width
30 mm
A2
air filter
5.0 mm
B2
fixing holes/length
30 mm
B3
fixing holes/length
9.5 mm
G
fastening screw thread
M10
H
depth of the fastening screw thread
15.0 mm
F
Ø airfilter
8 mm
W1
SW Luftfilter
7
G1
air connection
M5
X1
air filter horizontal
37.0 mm
Y1
air filter vertical
32.0 mm
X2
air connection horizontal
20.0 mm
Y2
air connection vertical
30.0 mm
Classifications
CNS
Object Properties:
Order Number: MK6501A-IKOLWH(MH)-LWHTG-65