??
CAD model selection
MK4505AK-Ewellix(SKF)LLRH-LLRHC..LA-45
HELP_VARIABLE
Company
Zimmer Group
Description
MK active pneumatic clamping - closed with pressure
Bill of material
MK4505AK-Ewellix(SKF)LLRH-LLRHC..LA-45
BESTELLNUM
item number clamping element
MK4505AK
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
Ewellix(SKF)
SCHIENTYP
type of guide rail
LLRH
GROESSE
size
45
WAGENTYP
type of carriage
LLRHC..LA
ABDECKBAND
cover strip usable
yes
HALTEKRAFT
holding force
2250 N
BDRUCK
operating pressure
6.0 bar
BDRUCKMAX
max. operating pressure
6.5 bar
RICHT
installation way
from front
OW
Clamping width
29.00 mm
D
fastening surface/rail base
60.0 mm
T
thickness of distance plate
mm
A
width
120.0 mm
B1
length of casing
49.0 mm
C
clearance
8.0 mm
X
fastening surface/rail base without adapting plate
60.0 mm
E
casing height
52.0 mm
A1
fixing holes/width
26 mm
A2
air filter
5.0 mm
B2
fixing holes/length
26 mm
B3
fixing holes/length
11.5 mm
G
fastening screw thread
M10
H
depth of the fastening screw thread
15.0 mm
F
Ø airfilter
8 mm
W1
SW Luftfilter
7
G1
air connection
M5
X1
air filter horizontal
29.5 mm
Y1
air filter vertical
14.5 mm
X2
air connection horizontal
19.5 mm
Y2
air connection vertical
14.5 mm
Classifications
CNS
Object Properties:
Order Number: MK4505AK-Ewellix(SKF)LLRH-LLRHC..LA-45