??
CAD模型选择
Manuelles Klemmelement
HELP_VARIABLE
公司
Zimmer Group
描述
miniHK manual clamp - miniature
明细表
Manuelles Klemmelement
BESTELLNUM
item number clamping element
HK1200MW
ADAPTERPLA
item number distance plate
VERFUEGBARKEIT
availability
standard
PDF1
data sheet
PDF data sheet
PDF2
assembly instructions
PDF installation instructions
PDF3
description
PDF description
SCHIENHERS
guide rail manufacturer
NB
SCHIENTYP
type of guide rail
SERSW
GROESSE
size
12
WAGENTYP
type of carriage
A
ABDECKBAND
Schienenabdeckband einsetzbar
ja
HALTEKRAFT
holding force
150 N
RICHT
installation way
from above
OW
Klemmbreite
24.00 mm
OWM
Clamping width min.
22.00 mm
D
fastening surface/rail base
14.0 mm
X
fastening surface/rail base without adapting plate
14.0 mm
T
thickness of distance plate
mm
A
width
40.0 mm
B
casing length
19.0 mm
C
clearance
4.0 mm
E
casing height
10.0 mm
ANZUGSMOMENT
fastening torque
0.35 N*m
A1
fixing holes/width
30.0 mm
A2
clamping head length
10.00 mm
B1
mounting holes/length
13.0 mm
B2
mounting holes/length
3.00 mm
G
fastening screw thread
M3 mm
DK
clamping head diameter
10 mm
H
depth of the fastening screw thread
3.5 mm
H1
clamping head / casing bottom
7.65 mm
分类
CNS
Object Properties:
Order Number: HK1200MW-NBSERSW-A-12
REACH认证: Yes
RoHS认证: Yes
相关附件
    没有相关可用设备
Preview - Generation
预览
3D
尺寸标注
2D
模型参数已修改,与当前预览不符.请点击“刷新预览”获取最新状态.