??
Wybór modelu CAD
Manuelles Klemmelement
HELP_VARIABLE
Firma
Zimmer Group
Opis
miniHK manual clamp - miniature
Lista materiałowa
Manuelles Klemmelement
BESTELLNUM
item number clamping element
HK1500MW
ADAPTERPLA
item number distance plate
VERFUEGBARKEIT
availability
standard
PDF1
data sheet
PDF data sheet
PDF2
assembly instructions
PDF installation instructions
PDF3
description
PDF description
SCHIENHERS
guide rail manufacturer
IKO
SCHIENTYP
type of guide rail
LWLF
GROESSE
size
42
WAGENTYP
type of carriage
LWLFG..B
ABDECKBAND
Schienenabdeckband einsetzbar
ja
HALTEKRAFT
holding force
180 N
RICHT
installation way
from above
OW
Klemmbreite
42.00 mm
OWM
Clamping width min.
39.60 mm
D
fastening surface/rail base
16.0 mm
X
fastening surface/rail base without adapting plate
16.0 mm
T
thickness of distance plate
mm
A
width
60.0 mm
B
casing length
22.0 mm
C
clearance
4.5 mm
E
casing height
11.5 mm
ANZUGSMOMENT
fastening torque
0.75 N*m
A1
fixing holes/width
45.0 mm
A2
clamping head length
14.00 mm
B1
mounting holes/length
15.0 mm
B2
mounting holes/length
3.50 mm
G
fastening screw thread
M4 mm
DK
clamping head diameter
12 mm
H
depth of the fastening screw thread
4.5 mm
H1
clamping head / casing bottom
8.55 mm
Klasyfikacje
CNS
Object Properties:
Order Number: HK1500MW-IKOLWLF-LWLFG..B-42
Certificate REACH: Yes
Certificate RoHS: Yes
Powiązane wyposażenie
    No related equipment available
Preview - Generation
Podgląd
3D
Wymiar
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.