??
Selección de modelo CAD
Manuelles Klemmelement
HELP_VARIABLE
Empresa
Zimmer Group
Descripción
miniHK manual clamp - miniature
Lista de materiales
Manuelles Klemmelement
BESTELLNUM
item number clamping element
HK1200M
ADAPTERPLA
item number distance plate
PHM12-4
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
LWH(MH)
GROESSE
size
12
WAGENTYP
type of carriage
MHD
ABDECKBAND
Schienenabdeckband einsetzbar
nein
HALTEKRAFT
holding force
150 N
RICHT
installation way
from above
OW
Klemmbreite
12.00 mm
OWM
Clamping width min.
9.64 mm
D
fastening surface/rail base
20.0 mm
X
fastening surface/rail base without adapting plate
16.0 mm
T
thickness of distance plate
4.0 mm
A
width
27.0 mm
B
casing length
19.0 mm
C
clearance
6.5 mm
E
casing height
9.5 mm
ANZUGSMOMENT
fastening torque
0.35 N*m
A1
fixing holes/width
20.0 mm
A2
clamping head length
10.00 mm
B1
mounting holes/length
13.0 mm
B2
mounting holes/length
3.00 mm
G
fastening screw thread
M3 mm
DK
clamping head diameter
10 mm
H
depth of the fastening screw thread
3.6 mm
H1
clamping head / casing bottom
7.15 mm
Clasificaciones
CNS
Object Properties:
Order Number: HK1200M-PHM12-4-IKOLWH(MH)-MHD-12