??
CAD model selection
pneumatic clamping
HELP_VARIABLE
Company
Zimmer Group
Description
MCPS passive pneumatic clamping element with spring-loaded energy storage - miniature opening with pneumatic pressure
Bill of material
pneumatic clamping
BESTELLNUM
item number clamping element
MCPS1500MW-LP
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
NB
SCHIENTYP
type of guide rail
SEBW
GROESSE
size
15
WAGENTYP
type of carriage
A
ABDECKBAND
cover strip usable
yes
HALTEKRAFT
holding force
145 N
HALTEKRPLUS
fixing powerwith PLUS-connection
360 N
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
42.00 mm
D
fastening surface/rail base
16.0 mm
X
fastening surface/rail base without adapting plate
16.0 mm
T
thickness of distance plate
mm
A
width
68.0 mm
B
overall length
52.5 mm
C
clearance
3.95 mm
E
casing height
12.05 mm
A1
position of mounting holes
28.7 mm
A2
Deckel Abstand
28.85 mm
B1
length of casing
34.0 mm
B2
position of mounting holes
8.00 mm
B3
fixing holes / length
6.0 mm
H1
casing height
16.0 mm
G
fastening screw thread
M2.5
G1
air connection / PLUS-connection
M3
H
depth of fastening screw thread
3.8 mm
K
cap diameter
12 mm
X1
air connection horizontal
30.5 mm
Y1
air connection vertical
3.5 mm
X2
air filter or PLUS-connection horizontal
3.5 mm
Y2
air filter or PLUS-connection vertical
3.5 mm
B4
cap height
8.5 mm
Classifications
CNS
Object Properties:
Order Number: MCPS1500MW-LP-NBSEBW-A-15