??
CAD모델 선택
pneumatic clamping
HELP_VARIABLE
회사명
Zimmer Group
내용
MCPS passive pneumatic clamping element with spring-loaded energy storage - miniature opening with pneumatic pressure
BOM
pneumatic clamping
BESTELLNUM
item number clamping element
MCPS1701B-LP
ADAPTERPLA
item number distance plate
VERFUEGBARKEIT
availability
standard
PDF1
Massbild
PDF data sheet
PDF2
installation instructions
PDF installation instructions
PDF3
description
PDF description
SCHIENHERS
guide rail manufacturer
IKO
SCHIENTYP
type of guide rail
LWFS
GROESSE
size
33
WAGENTYP
type of carriage
LWFS
ABDECKBAND
cover strip usable
yes
HALTEKRAFT
holding force
145 N
HALTEKRPLUS
fixing powerwith PLUS-connection
330 N
PLUS
PLUS-connection
PLUS-connection is possible
BDRUCKMIN
min. operating pressure
4.0 bar
BDRUCK
operating pressure
6.0 bar
BDRUCKMAX
max. operating pressure
6.5 bar
RICHT
installation way
from above
OW
Klemmbreite
33.00 mm
D
fastening surface/rail base
17.0 mm
X
fastening surface/rail base without adapting plate
17.0 mm
T
thickness of distance plate
mm
A
width
68.0 mm
B
overall length
52.5 mm
C
clearance
4.95 mm
E
casing height
12.05 mm
A1
position of mounting holes
28.7 mm
A2
Deckel Abstand
28.85 mm
B1
length of casing
34.0 mm
B2
position of mounting holes
8.00 mm
B3
fixing holes / length
6.0 mm
H1
casing height
16.0 mm
G
fastening screw thread
M2.5
G1
air connection / PLUS-connection
M3
H
depth of fastening screw thread
3.8 mm
K
cap diameter
12 mm
X1
air connection horizontal
30.5 mm
Y1
air connection vertical
3.5 mm
X2
air filter or PLUS-connection horizontal
3.5 mm
Y2
air filter or PLUS-connection vertical
3.5 mm
B4
cap height
8.5 mm
분류
CNS
Object Properties:
Order Number: MCPS1701B-LP-IKOLWFS-LWFS-33
REACH 인증서: Yes
RoHS 인증서: Yes
관련장비
    사용 가능한 관련 장비가 없습니다.
미리보기 - 생성
프리뷰
3D
치수도
2D
미리보기가 더 이상 부품 구성을 나타내지 않습니다..새 미리보기를 생성해야합니다..