{zimmergroup/lineartechnik/klemmungen/klemmungen_a_z/mcps.prj},{NB=MCPS0900MW-LP-MISUMISEWZL (Miniature Wide)-SELBWZ-18(12)},{SORTIERUNG=3},{TABELLE=MIN},{HALTEKRPLUS=150},{BDRUCKMIN=4.0},{BDRUCK=6.0},{BDRUCKMAX=6.5},{OW=18.00},{D=12.0},{X=12.0},{T=MIN},{A=42.3},{B=52.5},{BMAX=52.5},{C=2.95},{CC=2.95},{E=9.05},{A1=15.0},{A2=17.85},{B1=34.0},{B2=8.25},{B3=5.5},{H1=16.0},{GG=2.500},{GG1=3},{H=3.5},{HN=4.8},{W=18.0},{W2=MIN},{V2=MIN},{V1=MIN},{W4=MIN},{K=12},{X1=30.5},{Y1=3.5},{X2=3.5},{Y2=3.5},{B4=8.5},{B5=23.00},{B7=MIN},{X3=MIN},{B6=MIN},{KLEMTYP=MCPS},{ARTIKEL=MCPS0900MW-LP},{ARTIKELNUM=MCPS0900MW-LP},{VERMERK=},{ADAPTERPLA=},{ENDDVIS=ohne},{ZZA=U},{ZZB=U},{AKTIV=J},{VERFUEGBARKEIT=standard},{PDF1=PDF Massbild},{PDF2=PDF Montageanweisung},{PDF3=PDF Beschreibung},{SCHIENHERS=MISUMI},{SCHIENTYP=SEWZL (Miniature Wide)},{GROESSE=18(12)},{WAGENTYP=SELBWZ}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
pneumatic clamping
HELP_VARIABLE
회사명
Zimmer Group
내용
MCPS passive pneumatic clamping element with spring-loaded energy storage - miniature opening with pneumatic pressure
BOM
pneumatic clamping
BESTELLNUM
item number clamping element
MCPS0900MW-LP
ADAPTERPLA
item number distance plate
VERFUEGBARKEIT
availability
standard
PDF1
Massbild
PDF data sheet
PDF2
installation instructions
PDF installation instructions
PDF3
description
PDF description
SCHIENHERS
guide rail manufacturer
MISUMI
SCHIENTYP
type of guide rail
SEWZL (Miniature Wide)
GROESSE
size
18(12)
WAGENTYP
type of carriage
SELBWZ
ABDECKBAND
cover strip usable
yes
HALTEKRAFT
holding force
80
N
HALTEKRPLUS
fixing powerwith PLUS-connection
150
N
PLUS
PLUS-connection
PLUS-connection is possible
BDRUCKMIN
min. operating pressure
4.0
bar
BDRUCK
operating pressure
6.0
bar
BDRUCKMAX
max. operating pressure
6.5
bar
RICHT
installation way
from above
OW
Klemmbreite
18.00
mm
D
fastening surface/rail base
12.0
mm
X
fastening surface/rail base without adapting plate
12.0
mm
T
thickness of distance plate
mm
A
width
42.3
mm
B
overall length
52.5
mm
C
clearance
2.95
mm
E
casing height
9.05
mm
A1
position of mounting holes
15.0
mm
A2
Deckel Abstand
17.85
mm
B1
length of casing
34.0
mm
B2
position of mounting holes
8.25
mm
B3
fixing holes / length
5.5
mm
H1
casing height
16.0
mm
G
fastening screw thread
M2.5
G1
air connection / PLUS-connection
M3
H
depth of fastening screw thread
3.5
mm
K
cap diameter
12
mm
X1
air connection horizontal
30.5
mm
Y1
air connection vertical
3.5
mm
X2
air filter or PLUS-connection horizontal
3.5
mm
Y2
air filter or PLUS-connection vertical
3.5
mm
B4
cap height
8.5
mm
분류
CNS
Object Properties:
Order Number:
MCPS0900MW-LP-MISUMISEWZL (Miniature Wide)-SELBWZ-18(12)
REACH 인증서:
Yes
RoHS 인증서:
Yes
관련장비
사용 가능한 관련 장비가 없습니다.
미리보기 - 생성
프리뷰
CAD 파일 생성
3D
치수도
2D
미리보기 업데이트
미리보기가 더 이상 부품 구성을 나타내지 않습니다..
새 미리보기를 생성해야합니다..