??
Selezione modello CAD
pneumatic clamping
HELP_VARIABLE
Azienda
Zimmer Group
Descrizione
MCPS passive pneumatic clamping element with spring-loaded energy storage - miniature opening with pneumatic pressure
Lista materiale
pneumatic clamping
BESTELLNUM
item number clamping element
MCPS2001A
ADAPTERPLA
item number distance plate
VERFUEGBARKEIT
availability
standard
PDF1
Massbild
PDF data sheet
PDF2
installation instructions
PDF installation instructions
PDF3
description
PDF description
SCHIENHERS
guide rail manufacturer
MISUMI
SCHIENTYP
type of guide rail
STZL (Miniature)
GROESSE
size
20(20)
WAGENTYP
type of carriage
SZLB
ABDECKBAND
cover strip usable
yes
HALTEKRAFT
holding force
400 N
HALTEKRPLUS
fixing powerwith PLUS-connection
700 N
PLUS
PLUS-connection
PLUS-connection is possible
BDRUCKMIN
min. operating pressure
5.5 bar
BDRUCK
operating pressure
6.0 bar
BDRUCKMAX
max. operating pressure
6.5 bar
RICHT
installation way
from above
OW
Klemmbreite
20.00 mm
D
fastening surface/rail base
20.0 mm
X
fastening surface/rail base without adapting plate
20.0 mm
T
thickness of distance plate
mm
A
width
48.7 mm
B
overall length
60.0 mm
C
clearance
7.45 mm
E
casing height
17.55 mm
A1
position of mounting holes
19.7 mm
A2
Deckel Abstand
19.50 mm
B1
length of casing
41.0 mm
B2
position of mounting holes
10.50 mm
B3
fixing holes / length
8.0 mm
H1
casing height
23.0 mm
G
fastening screw thread
M4
G1
air connection / PLUS-connection
M3
H
depth of fastening screw thread
6.2 mm
K
cap diameter
16 mm
X1
air connection horizontal
36.0 mm
Y1
air connection vertical
5.0 mm
X2
air filter or PLUS-connection horizontal
4.0 mm
Y2
air filter or PLUS-connection vertical
5.0 mm
B4
cap height
12.5 mm
Classificazioni
CNS
Object Properties:
Order Number: MCPS2001A-MISUMISTZL (Miniature)-SZLB-20(20)
Certificazione REACH: Yes
Direttiva RoHS: Yes
Accessori consigliati
    Nessun accessorio disponibile
Preview - Generation
Anteprima
3D
Dimensione
2D
L'anteprima non rappresenta più la configurazione della parte.Genera una nuova anteprima.