??
Choix du modèle CAO
pneumatic clamping
HELP_VARIABLE
Société / Etablissement
Zimmer Group
Description
MCPS passive pneumatic clamping element with spring-loaded energy storage - miniature opening with pneumatic pressure
Nomenclature
pneumatic clamping
BESTELLNUM
item number clamping element
MCPS1200MW-LP
ADAPTERPLA
item number distance plate
VERFUEGBARKEIT
availability
standard
PDF1
Massbild
PDF data sheet
PDF2
installation instructions
PDF installation instructions
PDF3
description
PDF description
SCHIENHERS
guide rail manufacturer
HIWIN
SCHIENTYP
type of guide rail
MGW
GROESSE
size
12
WAGENTYP
type of carriage
MGW..H
ABDECKBAND
cover strip usable
no
HALTEKRAFT
holding force
145 N
HALTEKRPLUS
fixing powerwith PLUS-connection
N
PLUS
PLUS-connection
without PLUS-connection
BDRUCKMIN
min. operating pressure
4.0 bar
BDRUCK
operating pressure
bar
BDRUCKMAX
max. operating pressure
6.5 bar
RICHT
installation way
from above
OW
Klemmbreite
24.00 mm
D
fastening surface/rail base
14.0 mm
X
fastening surface/rail base without adapting plate
14.0 mm
T
thickness of distance plate
mm
A
width
50.0 mm
B
overall length
52.5 mm
C
clearance
3.95 mm
E
casing height
10.05 mm
A1
position of mounting holes
19.7 mm
A2
Deckel Abstand
20.85 mm
B1
length of casing
34.0 mm
B2
position of mounting holes
8.25 mm
B3
fixing holes / length
5.5 mm
H1
casing height
16.0 mm
G
fastening screw thread
M2.5
G1
air connection / PLUS-connection
M3
H
depth of fastening screw thread
3.5 mm
K
cap diameter
12 mm
X1
air connection horizontal
30.5 mm
Y1
air connection vertical
3.5 mm
X2
air filter or PLUS-connection horizontal
3.5 mm
Y2
air filter or PLUS-connection vertical
3.5 mm
B4
cap height
8.5 mm
Classifications
CNS
Object Properties:
Order Number: MCPS1200MW-LP-HIWINMGW-MGW..H-12
Certificat REACH: Yes
Certificat RoHS: Yes
Accessoires recommandés
    Pas de pièces détachées disponibles
Aperçus & Génération 3D
Aperçu
3D
Infos techniques
2D
L'aperçu ne représente plus la configuration actuelle de la pièce.Veuillez actualiser l'aperçu.