??
Selección de modelo CAD
pneumatic clamping
HELP_VARIABLE
Empresa
Zimmer Group
Descripción
MCPS passive pneumatic clamping element with spring-loaded energy storage - miniature opening with pneumatic pressure
Lista de materiales
pneumatic clamping
BESTELLNUM
item number clamping element
MCPS1504A-LP
ADAPTERPLA
item number distance plate
VERFUEGBARKEIT
availability
standard
PDF1
Massbild
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
LWL
GROESSE
size
15
WAGENTYP
type of carriage
LWL..B
ABDECKBAND
cover strip usable
no
HALTEKRAFT
holding force
145 N
HALTEKRPLUS
fixing powerwith PLUS-connection
360 N
PLUS
PLUS-connection
PLUS-connection is possible
BDRUCKMIN
min. operating pressure
4.0 bar
BDRUCK
operating pressure
6.0 bar
BDRUCKMAX
max. operating pressure
6.5 bar
RICHT
installation way
from above
OW
Klemmbreite
15.00 mm
D
fastening surface/rail base
16.0 mm
X
fastening surface/rail base without adapting plate
16.0 mm
T
thickness of distance plate
mm
A
width
41.5 mm
B
overall length
52.5 mm
C
clearance
3.95 mm
E
casing height
12.05 mm
A1
position of mounting holes
15.7 mm
A2
Deckel Abstand
16.35 mm
B1
length of casing
34.0 mm
B2
position of mounting holes
8.00 mm
B3
fixing holes / length
6.0 mm
H1
casing height
16.0 mm
G
fastening screw thread
M2.5
G1
air connection / PLUS-connection
M3
H
depth of fastening screw thread
3.8 mm
K
cap diameter
12 mm
X1
air connection horizontal
30.5 mm
Y1
air connection vertical
3.5 mm
X2
air filter or PLUS-connection horizontal
3.5 mm
Y2
air filter or PLUS-connection vertical
3.5 mm
B4
cap height
8.5 mm
Clasificaciones
CNS
Object Properties:
Order Number: MCPS1504A-LP-IKOLWL-LWL..B-15