??
CAD model selection
pneumatic clamping
HELP_VARIABLE
Company
Zimmer Group
Description
MCPS passive pneumatic clamping element with spring-loaded energy storage - miniature opening with pneumatic pressure
Bill of material
pneumatic clamping
BESTELLNUM
item number clamping element
MCPS0912D-LP
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
IKO
SCHIENTYP
type of guide rail
LWL
GROESSE
size
9
WAGENTYP
type of carriage
LWLC..B
ABDECKBAND
cover strip usable
yes
HALTEKRAFT
holding force
80 N
HALTEKRPLUS
fixing powerwith PLUS-connection
160 N
PLUS
PLUS-connection
PLUS-connection is possible
BDRUCKMIN
min. operating pressure
4.0 bar
BDRUCK
operating pressure
6.0 bar
BDRUCKMAX
max. operating pressure
6.5 bar
RICHT
installation way
from above
OW
Clamping width
9.00 mm
D
fastening surface/rail base
10.0 mm
X
fastening surface/rail base without adapting plate
10.0 mm
T
thickness of distance plate
mm
A
width
32.5 mm
B
overall length
52.5 mm
C
clearance
2.15 mm
E
casing height
7.85 mm
A1
position of mounting holes
9.7 mm
A2
Deckel Abstand
13.35 mm
B1
length of casing
34.0 mm
B2
position of mounting holes
8.25 mm
B3
fixing holes / length
5.5 mm
H1
casing height
15.0 mm
G
fastening screw thread
M2.5
G1
air connection / PLUS-connection
M3
H
depth of fastening screw thread
3.3 mm
K
cap diameter
12 mm
X1
air connection horizontal
30.5 mm
Y1
air connection vertical
3.5 mm
X2
air filter or PLUS-connection horizontal
3.5 mm
Y2
air filter or PLUS-connection vertical
3.5 mm
B4
cap height
8.0 mm
Classifications
CNS
Object Properties:
Order Number: MCPS0912D-LP-IKOLWL-LWLC..B-9