??
CAD模型选择
pneumatic clamping
HELP_VARIABLE
公司
Zimmer Group
描述
MCP pneumatic clamping - miniature closing with pneumatic pressure
明细表
pneumatic clamping
BESTELLNUM
item number
MCP0901A
ADAPTERPLA
item number distance plate
VERFUEGBARKEIT
availability
standard
PDF1
data sheet
PDF data sheet
PDF2
assembly instructions
PDF installation instructions
PDF3
description
PDF description
SCHIENHERS
guide rail manufacturer
Bosch Rexroth
SCHIENTYP
type of guide rail
R044..(ball miniature)
GROESSE
size
9
WAGENTYP
type of carriage
R0444..9/M3
ABDECKBAND
cover strip usable
no
HALTEKRAFT
holding force
130 N
BDRUCK
operating pressure
6.0 bar
BDRUCKMAX
max. operating pressure
6.5 bar
RICHT
installation way
from above
OW
Klemmbreite
9.00 mm
D
fastening surface/rail base
10.0 mm
X
fastening surface/rail base without adapting plate
10.0 mm
T
thickness of distance plate
mm
A
width
32.5 mm
BMAX
max. length
34.0 mm
C
clearance
1.45 mm
E
casing height
8.55 mm
A1
position of mounting holes
9.7 mm
B1
length of casing
34.0 mm
B2
position of mounting holes
8.25 mm
B3
fixing holes / length
5.5 mm
H1
casing height
15.0 mm
G
fastening screw thread
M2.5
G1
air connection
M3
H
depth of fastening screw thread
3.3 mm
X1
air filter horizontal
30.5 mm
Y1
air filter vertical
3.5 mm
X2
air connection horizontal
3.5 mm
Y2
air connection vertical
3.5 mm
分类
CNS
Object Properties:
Order Number: MCP0901A-Bosch RexrothR044..(Kugel Miniatur)-R0444..9/M3-9
REACH认证: Yes
RoHS认证: Yes
相关附件
    没有相关可用设备
Preview - Generation
预览
3D
尺寸标注
2D
模型参数已修改,与当前预览不符.请点击“刷新预览”获取最新状态.