??
CAD model selection
pneumatic clamping
HELP_VARIABLE
Company
Zimmer Group
Description
MCP pneumatic clamping - miniature closing with pneumatic pressure
Bill of material
pneumatic clamping
BESTELLNUM
item number
MCP1500MW
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
HepcoMotion
SCHIENTYP
type of guide rail
MLGB
GROESSE
size
15
WAGENTYP
type of carriage
MLGB..L
ABDECKBAND
cover strip usable
no
HALTEKRAFT
holding force
280 N
BDRUCK
operating pressure
6.0 bar
BDRUCKMAX
max. operating pressure
6.5 bar
RICHT
installation way
from above
OW
Clamping width
42.00 mm
D
fastening surface/rail base
16.0 mm
X
fastening surface/rail base without adapting plate
16.0 mm
T
thickness of distance plate
mm
A
width
68.0 mm
BMAX
max. length
34.0 mm
C
clearance
3.95 mm
E
casing height
12.05 mm
A1
position of mounting holes
28.7 mm
B1
length of casing
34.0 mm
B2
position of mounting holes
8.00 mm
B3
fixing holes / length
6.0 mm
H1
casing height
16.0 mm
G
fastening screw thread
M2.5
G1
air connection
M3
H
depth of fastening screw thread
3.8 mm
X1
air filter horizontal
30.5 mm
Y1
air filter vertical
3.5 mm
X2
air connection horizontal
3.5 mm
Y2
air connection vertical
3.5 mm
Classifications
CNS
Object Properties:
Order Number: MCP1500MW-HepcoMotionMLGB-MLGB..L-15