??
Choix du modèle CAO
pneumatic clamping
HELP_VARIABLE
Société / Etablissement
Zimmer Group
Description
MCP pneumatic clamping - miniature closing with pneumatic pressure
Nomenclature
pneumatic clamping
BESTELLNUM
item number
MCP1701B
ADAPTERPLA
item number distance plate
VERFUEGBARKEIT
availability
standard
PDF1
data sheet
PDF data sheet
PDF2
assembly instructions
PDF installation instructions
PDF3
description
PDF description
SCHIENHERS
guide rail manufacturer
THK
SCHIENTYP
type of guide rail
SHW
GROESSE
size
17
WAGENTYP
type of carriage
SHW..CAM
ABDECKBAND
cover strip usable
yes
HALTEKRAFT
holding force
280 N
BDRUCK
operating pressure
6.0 bar
BDRUCKMAX
max. operating pressure
6.5 bar
RICHT
installation way
from above
OW
Klemmbreite
33.00 mm
D
fastening surface/rail base
17.0 mm
X
fastening surface/rail base without adapting plate
17.0 mm
T
thickness of distance plate
mm
A
width
68.0 mm
BMAX
max. length
34.0 mm
C
clearance
4.95 mm
E
casing height
12.05 mm
A1
position of mounting holes
28.7 mm
B1
length of casing
34.0 mm
B2
position of mounting holes
8.00 mm
B3
fixing holes / length
6.0 mm
H1
casing height
16.0 mm
G
fastening screw thread
M2.5
G1
air connection
M3
H
depth of fastening screw thread
3.8 mm
X1
air filter horizontal
30.5 mm
Y1
air filter vertical
3.5 mm
X2
air connection horizontal
3.5 mm
Y2
air connection vertical
3.5 mm
Classifications
CNS
Object Properties:
Order Number: MCP1701B-THKSHW-SHW..CAM-17
Certificat REACH: Yes
Certificat RoHS: Yes
Accessoires recommandés
    Pas de pièces détachées disponibles
Aperçus & Génération 3D
Aperçu
3D
Infos techniques
2D
L'aperçu ne représente plus la configuration actuelle de la pièce.Veuillez actualiser l'aperçu.