??
CAD model selection
pneumatic clamping
HELP_VARIABLE
Company
Zimmer Group
Description
MCP pneumatic clamping - miniature closing with pneumatic pressure
Bill of material
pneumatic clamping
BESTELLNUM
item number
MCP0900MW
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
THK
SCHIENTYP
type of guide rail
SHW
GROESSE
size
12
WAGENTYP
type of carriage
SHW..HRM
ABDECKBAND
cover strip usable
yes
HALTEKRAFT
holding force
130 N
BDRUCK
operating pressure
6.0 bar
BDRUCKMAX
max. operating pressure
6.5 bar
RICHT
installation way
from above
OW
Clamping width
18.00 mm
D
fastening surface/rail base
12.0 mm
X
fastening surface/rail base without adapting plate
12.0 mm
T
thickness of distance plate
mm
A
width
42.3 mm
BMAX
max. length
34.0 mm
C
clearance
2.95 mm
E
casing height
9.05 mm
A1
position of mounting holes
15.0 mm
B1
length of casing
34.0 mm
B2
position of mounting holes
8.25 mm
B3
fixing holes / length
5.5 mm
H1
casing height
16.0 mm
G
fastening screw thread
M2.5
G1
air connection
M3
H
depth of fastening screw thread
3.5 mm
X1
air filter horizontal
30.5 mm
Y1
air filter vertical
3.5 mm
X2
air connection horizontal
3.5 mm
Y2
air connection vertical
3.5 mm
Classifications
CNS
Object Properties:
Order Number: MCP0900MW-THKSHW-SHW..HRM-12