??
CAD模型选择
pneumatic clamping and braking element
HELP_VARIABLE
公司
Zimmer Group
描述
MBPS passive pneumatic clamping and braking element with spring-loaded energy storage - opened with pressure
明细表
pneumatic clamping and braking element
BESTELLNUM
item number clamping element
MBPS5510BS1
ADAPTERPLA
item number distance plate
PMB55-4
ENDDVIS
with/without Seals
without
VERFUEGBARKEIT
availability
standard
PDF1
data sheet
PDF data sheet
PDF2
installation instructions
PDF installation instructions
PDF3
description
PDF description
SCHIENHERS
guide rail manufacturer
IKO
SCHIENTYP
type of guide rail
LRX(MX)
GROESSE
size
55
WAGENTYP
type of carriage
MX
ABDECKBAND
cover strip usable
yes
HALTEKRAFT
holding force
4700 N
BDRUCKMIN
min. operating pressure
4.5 bar
BDRUCKMAX
max. operating pressure
6.5 bar
RICHT
installation way
from front
OW
Clamping width
32.00 mm
D
fastening surface/rail base
70 mm
X
fastening surface/rail base without adapting plate
66.0 mm
T
thickness of distance plate
4.0 mm
A
width
140 mm
B
max. length
144.0 mm
BMAX
max. length
144.0 mm
C
clearance
7.0 mm
E
casing height
59.0 mm
A1
fixing holes/width
38 mm
A2
cap position
97.0 mm
B1
cap length
41.0 mm
B2
length of casing
62 mm
B3
fixing holes/length
12.0 mm
G1
fastening screw thread
M10
G2
air connection
G1/8
K
cap diameter
39 mm
L1
air connection horizontal
23.0 mm
L2
air connection vertical
11.0 mm
H
depth of fastening screw thread
15.0 mm
H1
cap position
38.0 mm
分类
CNS
Object Properties:
Order Number: MBPS5510BS1-PMB55-4-IKOLRX(MX)-MX-55
REACH认证: Yes
RoHS认证: Yes
相关附件
    没有相关可用设备
Preview - Generation
预览
3D
尺寸标注
2D
模型参数已修改,与当前预览不符.请点击“刷新预览”获取最新状态.