??
CAD模型选择
pneumatic clamping and braking element
HELP_VARIABLE
公司
Zimmer Group
描述
MBPS passive pneumatic clamping and braking element with spring-loaded energy storage - opened with pressure
明细表
pneumatic clamping and braking element
BESTELLNUM
item number clamping element
MBPS3504BS1-A
ADAPTERPLA
item number distance plate
PMB35-2
ENDDVIS
with/without Seals
without
VERFUEGBARKEIT
availability
standard
PDF1
data sheet
PDF data sheet
PDF2
installation instructions
PDF installation instructions
PDF3
description
PDF description
SCHIENHERS
guide rail manufacturer
NTN-SNR
SCHIENTYP
type of guide rail
LGB
GROESSE
size
35
WAGENTYP
type of carriage
LGBCS..BS
ABDECKBAND
cover strip usable
yes
HALTEKRAFT
holding force
2000 N
BDRUCKMIN
min. operating pressure
4.5 bar
BDRUCKMAX
max. operating pressure
6.5 bar
RICHT
installation way
from above
OW
Clamping width
34.00 mm
D
fastening surface/rail base
48 mm
X
fastening surface/rail base without adapting plate
46.0 mm
T
thickness of distance plate
2.0 mm
A
width
100 mm
B
max. length
106.0 mm
BMAX
max. length
106.0 mm
C
clearance
7.5 mm
E
casing height
38.5 mm
A1
fixing holes/width
24 mm
A2
cap position
70.4 mm
B1
cap length
29.0 mm
B2
length of casing
48 mm
B3
fixing holes/length
24.5 mm
G1
fastening screw thread
M8
G2
air connection
M5
K
cap diameter
25 mm
L1
air connection horizontal
19.0 mm
L2
air connection vertical
7.5 mm
H
depth of fastening screw thread
9.0 mm
H1
cap position
24.7 mm
分类
CNS
Object Properties:
Order Number: MBPS3504BS1-A-PMB35-2-NTN-SNRLGB-LGBCS..BS-35
REACH认证: Yes
RoHS认证: Yes
相关附件
    没有相关可用设备
Preview - Generation
预览
3D
尺寸标注
2D
模型参数已修改,与当前预览不符.请点击“刷新预览”获取最新状态.