??
CAD模型选择
pneumatic clamping and braking element
HELP_VARIABLE
公司
Zimmer Group
描述
MBPS passive pneumatic clamping and braking element with spring-loaded energy storage - opened with pressure
明细表
pneumatic clamping and braking element
BESTELLNUM
item number clamping element
MBPS3004BS1
ADAPTERPLA
item number distance plate
ENDDVIS
with/without Seals
without
VERFUEGBARKEIT
availability
standard
PDF1
data sheet
PDF data sheet
PDF2
installation instructions
PDF installation instructions
PDF3
description
PDF description
SCHIENHERS
guide rail manufacturer
NSK
SCHIENTYP
type of guide rail
LS(L1S)
GROESSE
size
30
WAGENTYP
type of carriage
LAA...ALZ
ABDECKBAND
cover strip usable
yes
HALTEKRAFT
holding force
1300 N
BDRUCKMIN
min. operating pressure
4.5 bar
BDRUCKMAX
max. operating pressure
6.5 bar
RICHT
installation way
from above
OW
Clamping width
28.00 mm
D
fastening surface/rail base
42 mm
X
fastening surface/rail base without adapting plate
42.0 mm
T
thickness of distance plate
mm
A
width
90 mm
B
max. length
98.2 mm
BMAX
max. length
98.2 mm
C
clearance
7.0 mm
E
casing height
35.0 mm
A1
fixing holes/width
22 mm
A2
cap position
64.0 mm
B1
cap length
20.2 mm
B2
length of casing
47 mm
B3
fixing holes/length
23.0 mm
G1
fastening screw thread
M8
G2
air connection
M5
K
cap diameter
22 mm
L1
air connection horizontal
14.0 mm
L2
air connection vertical
6.5 mm
H
depth of fastening screw thread
9.0 mm
H1
cap position
22.5 mm
分类
CNS
Object Properties:
Order Number: MBPS3004BS1-NSKLS(L1S)-LAA...ALZ-30
REACH认证: Yes
RoHS认证: Yes
相关附件
    没有相关可用设备
Preview - Generation
预览
3D
尺寸标注
2D
模型参数已修改,与当前预览不符.请点击“刷新预览”获取最新状态.