??
CAD模型选择
pneumatic clamping and braking element
HELP_VARIABLE
公司
Zimmer Group
描述
MBPS passive pneumatic clamping and braking element with spring-loaded energy storage - opened with pressure
明细表
pneumatic clamping and braking element
BESTELLNUM
item number clamping element
MBPS1504BS1
ADAPTERPLA
item number distance plate
ENDDVIS
with/without Seals
without
VERFUEGBARKEIT
availability
standard
PDF1
data sheet
PDF data sheet
PDF2
installation instructions
PDF installation instructions
PDF3
description
PDF description
SCHIENHERS
guide rail manufacturer
IKO
SCHIENTYP
type of guide rail
ME
GROESSE
size
15
WAGENTYP
type of carriage
METC..SL
ABDECKBAND
cover strip usable
yes
HALTEKRAFT
holding force
800 N
BDRUCKMIN
min. operating pressure
4.5 bar
BDRUCKMAX
max. operating pressure
6.5 bar
RICHT
installation way
from above
OW
Clamping width
15.00 mm
D
fastening surface/rail base
24 mm
X
fastening surface/rail base without adapting plate
24.0 mm
T
thickness of distance plate
mm
A
width
61 mm
B
max. length
94.0 mm
BMAX
max. length
94.0 mm
C
clearance
2.5 mm
E
casing height
21.5 mm
A1
fixing holes/width
15 mm
A2
cap position
40.8 mm
B1
cap length
19.0 mm
B2
length of casing
44 mm
B3
fixing holes/length
22.0 mm
G1
fastening screw thread
M5
G2
air connection
M5
K
cap diameter
16 mm
L1
air connection horizontal
34.5 mm
L2
air connection vertical
5.3 mm
H
depth of fastening screw thread
7.3 mm
H1
cap position
11.8 mm
分类
CNS
Object Properties:
Order Number: MBPS1504BS1-IKOME-METC..SL-15
REACH认证: Yes
RoHS认证: Yes
相关附件
    没有相关可用设备
Preview - Generation
预览
3D
尺寸标注
2D
模型参数已修改,与当前预览不符.请点击“刷新预览”获取最新状态.