??
Wybór modelu CAD
pneumatic clamping and braking element
HELP_VARIABLE
Firma
Zimmer Group
Opis
MBPS passive pneumatic clamping and braking element with spring-loaded energy storage - opened with pressure
Lista materiałowa
pneumatic clamping and braking element
BESTELLNUM
item number clamping element
MBPS4512ES1
ADAPTERPLA
item number distance plate
PMB45-11-5
ENDDVIS
with/without Seals
without
VERFUEGBARKEIT
availability
standard
PDF1
data sheet
PDF data sheet
PDF2
installation instructions
PDF installation instructions
PDF3
description
PDF description
SCHIENHERS
guide rail manufacturer
HIWIN
SCHIENTYP
type of guide rail
HG(QH)
GROESSE
size
45
WAGENTYP
type of carriage
QHH..HA
ABDECKBAND
cover strip usable
yes
HALTEKRAFT
holding force
2600 N
BDRUCKMIN
min. operating pressure
4.5 bar
BDRUCKMAX
max. operating pressure
6.5 bar
RICHT
installation way
from front
OW
Clamping width
29.00 mm
D
fastening surface/rail base
70 mm
X
fastening surface/rail base without adapting plate
58.5 mm
T
thickness of distance plate
11.5 mm
A
width
120 mm
B
max. length
108.7 mm
BMAX
max. length
108.7 mm
C
clearance
13.5 mm
E
casing height
45.0 mm
A1
fixing holes/width
26 mm
A2
cap position
88.0 mm
B1
cap length
27.7 mm
B2
length of casing
49 mm
B3
fixing holes/length
24.5 mm
G1
fastening screw thread
M10
G2
air connection
G1/8
K
cap diameter
28 mm
L1
air connection horizontal
16.0 mm
L2
air connection vertical
8.0 mm
H
depth of fastening screw thread
14.0 mm
H1
cap position
29.5 mm
Klasyfikacje
CNS
Object Properties:
Order Number: MBPS4512ES1-PMB45-11-5-HIWINHG(QH)-QHH..HA-45
Certificate REACH: Yes
Certificate RoHS: Yes
Powiązane wyposażenie
    No related equipment available
Preview - Generation
Podgląd
3D
Wymiar
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.